IESNA:LM-63-2002
[TEST]P1590607
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2603928B003)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]9/4/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - HALO
[LUMCAT]HCDLS510CSD6TRH-LO-2700K
[LUMINAIRE]6" Selectable Round Trim+ Haze (Semi-specular) 500 Lumens 2700K
[MORE]
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL] VOLTS
[_THDi]= 20%
[_PF]= 0.90
[_WARMUP HR]
[_TOTAL OP TIME HR]
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 93
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION] Indoor
[_SEARCH_MOUNTING]
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]585
TILT=NONE
1 -1 1 361 17 1 1 -0.5 -0.5 0
1 1 6
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
460.2 460 459.9 459.7 459.4 459.1 458.7 458.1 457.6 457
456.2 455.4 454.5 453.5 452.5 451.3 450.1 448.7 447.2 445.6
444 442.3 440.4 438.5 436.6 434.5 432.5 430.4 428.2 426
423.7 421.3 418.9 416.4 413.9 411.1 408.3 405.3 402.2 399
395.6 392.2 388.6 384.9 381 377 372.9 368.7 364.3 359.9
355.4 350.8 346.2 341.5 336.7 331.8 326.9 321.7 316.6 311.3
305.9 300.5 295 289.4 283.7 278 272.1 266.5 260.3 254.3
248.2 241.9 235.3 228.8 222.2 215.3 208.4 201.5 194.4 187.1
179.8 172.6 165.3 158.1 151 143.9 137 130.1 123.3 116.6
110 103.5 97.2 91 85.1 79.3 73.7 68.4 63.4 58.7
54.2 49.7 45.4 41.6 37.9 34.4 31.1 28.1 25.1 22.4
19.8 17.4 15.2 13.2 11.3 9.4 7.5 5.8 4.1 2.9
1.9 1.2 1 0.8 0.6 0.5 0.4 0.3 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
460.2 460.1 460 459.8 459.5 459.2 458.8 458.3 457.8 457.1
456.4 455.6 454.7 453.8 452.7 451.6 450.4 449 447.6 446
444.4 442.6 440.7 438.7 436.7 434.5 432.4 430.1 427.8 425.4
423 420.5 418 415.3 412.6 409.8 407 404 400.9 397.7
394.5 391.1 387.6 384 380.3 376.4 372.5 368.5 364.5 360.4
356.1 351.9 347.5 343.1 338.5 333.8 329 324 319 313.7
308.4 303 297.4 291.7 285.7 279.9 273.7 267.6 261.3 254.9
248.3 241.7 235 228.3 221.4 214.5 207.5 200.5 193.2 186.1
179.2 172.2 165.3 158.3 151.3 144.3 137.3 130.5 123.6 117
110.6 104.3 98.1 92.1 86.2 80.4 74.8 69.4 64.3 59.4
54.7 50.1 45.6 41.4 37.6 33.9 30.6 27.5 24.6 21.9
19.4 17 15 13.1 11.2 9.4 7.5 5.9 4.2 2.9
1.9 1.3 1.1 0.9 0.7 0.5 0.4 0.3 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
460.2 460.3 460.2 460 459.8 459.5 459.1 458.6 458 457.4
456.7 455.8 454.9 453.8 452.7 451.5 450.2 448.8 447.3 445.7
443.9 442.1 440.2 438.3 436.3 434.2 432 429.8 427.6 425.3
422.9 420.5 418 415.3 412.5 409.7 406.8 403.8 400.6 397.4
394.1 390.7 387.2 383.6 379.9 376.3 372.5 368.7 364.9 361
356.9 352.8 348.6 344.2 339.8 335.1 330.3 325.5 320.4 315.2
309.8 304.2 298.6 292.7 286.6 280.5 274.1 267.8 261.2 254.6
247.8 240.9 233.9 227 219.9 212.8 205.9 198.8 191.9 185
178.1 171.3 164.4 157.4 150.6 144 137.4 130.8 124.2 117.9
111.7 105.5 99.3 93.3 87.3 81.5 75.8 70.2 64.9 59.9
55.1 50.4 45.8 41.4 37.3 33.5 30.1 26.9 24.1 21.4
19 16.8 14.7 12.7 10.8 9 7.2 5.5 3.8 2.4
1.6 1.1 0.8 0.6 0.5 0.4 0.3 0.3 0.2 0.2
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
460.2 460.3 460.2 460.1 459.9 459.6 459.2 458.8 458.3 457.7
457 456.1 455.1 454.1 452.9 451.7 450.3 448.9 447.5 446
444.3 442.7 441 439.2 437.4 435.5 433.5 431.6 429.4 427.2
424.9 422.6 420.1 417.4 414.8 411.9 409 406.1 403.1 400
396.8 393.4 389.8 386.2 382.4 378.6 374.6 370.6 366.5 362.3
358 353.5 349 344.4 339.7 335 330 324.9 319.7 314.4
308.9 303.2 297.4 291.6 285.6 279.5 273.3 267 260.7 254.2
247.6 241 234.3 227.6 220.9 214.1 207.2 200.2 193.2 186.2
179.2 172.1 165.1 158.1 151.2 144.5 137.8 131.1 124.5 118.2
111.8 105.4 99.2 93.2 87.4 81.6 76 70.6 65.4 60.4
55.7 51.1 46.6 42.4 38.3 34.6 31.2 28 24.9 22.1
19.5 17.1 14.9 12.9 10.9 9 7.2 5.5 3.8 2.4
1.4 1 0.8 0.6 0.5 0.3 0.3 0.3 0.2 0.2
0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
460.2 460.2 460.1 460 459.8 459.6 459.4 459 458.6 458
457.4 456.6 455.7 454.7 453.6 452.3 451 449.7 448.2 446.8
445.2 443.5 441.8 440 438.1 436.2 434.2 432.2 430 427.9
425.6 423.3 421 418.6 416.1 413.6 410.9 408.1 405.3 402.3
399.1 395.6 392 388.2 384.3 380.1 376 371.7 367.2 362.7
358.1 353.3 348.4 343.4 338.4 333.4 328.1 322.9 317.5 312.2
306.5 300.9 295 289.2 283.3 277.4 271.4 265.3 259.2 253.1
246.9 240.6 234.3 228 221.3 214.6 207.4 200.4 193.5 186.6
179.7 172.8 165.7 158.6 151.5 144.4 137.3 130.3 123.5 116.9
110.3 104 97.8 91.8 86 80.4 75 69.8 64.7 60
55.5 51.1 46.8 42.7 38.6 34.9 31.5 28.2 25.1 22.3
19.6 17.1 14.9 12.9 11 9.1 7.2 5.5 3.8 2.5
1.6 1.3 1 0.8 0.6 0.3 0.3 0.2 0.2 0.2
0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
460.2 460.3 460.2 460.1 459.9 459.6 459.2 458.8 458.3 457.7
457 456.1 455.1 454.1 452.9 451.7 450.3 448.9 447.5 446
444.3 442.7 441 439.2 437.4 435.5 433.5 431.6 429.4 427.2
424.9 422.6 420.1 417.4 414.8 411.9 409 406.1 403.1 400
396.8 393.4 389.8 386.2 382.4 378.6 374.6 370.6 366.5 362.3
358 353.5 349 344.4 339.7 335 330 324.9 319.7 314.4
308.9 303.2 297.4 291.6 285.6 279.5 273.3 267 260.7 254.2
247.6 241 234.3 227.6 220.9 214.1 207.2 200.2 193.2 186.2
179.2 172.1 165.1 158.1 151.2 144.5 137.8 131.1 124.5 118.2
111.8 105.4 99.2 93.2 87.4 81.6 76 70.6 65.4 60.4
55.7 51.1 46.6 42.4 38.3 34.6 31.2 28 24.9 22.1
19.5 17.1 14.9 12.9 10.9 9 7.2 5.5 3.8 2.4
1.4 1 0.8 0.6 0.5 0.3 0.3 0.3 0.2 0.2
0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
460.2 460.3 460.2 460 459.8 459.5 459.1 458.6 458 457.4
456.7 455.8 454.9 453.8 452.7 451.5 450.2 448.8 447.3 445.7
443.9 442.1 440.2 438.3 436.3 434.2 432 429.8 427.6 425.3
422.9 420.5 418 415.3 412.5 409.7 406.8 403.8 400.6 397.4
394.1 390.7 387.2 383.6 379.9 376.3 372.5 368.7 364.9 361
356.9 352.8 348.6 344.2 339.8 335.1 330.3 325.5 320.4 315.2
309.8 304.2 298.6 292.7 286.6 280.5 274.1 267.8 261.2 254.6
247.8 240.9 233.9 227 219.9 212.8 205.9 198.8 191.9 185
178.1 171.3 164.4 157.4 150.6 144 137.4 130.8 124.2 117.9
111.7 105.5 99.3 93.3 87.3 81.5 75.8 70.2 64.9 59.9
55.1 50.4 45.8 41.4 37.3 33.5 30.1 26.9 24.1 21.4
19 16.8 14.7 12.7 10.8 9 7.2 5.5 3.8 2.4
1.6 1.1 0.8 0.6 0.5 0.4 0.3 0.3 0.2 0.2
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
460.2 460.1 460 459.8 459.5 459.2 458.8 458.3 457.8 457.1
456.4 455.6 454.7 453.8 452.7 451.6 450.4 449 447.6 446
444.4 442.6 440.7 438.7 436.7 434.5 432.4 430.1 427.8 425.4
423 420.5 418 415.3 412.6 409.8 407 404 400.9 397.7
394.5 391.1 387.6 384 380.3 376.4 372.5 368.5 364.5 360.4
356.1 351.9 347.5 343.1 338.5 333.8 329 324 319 313.7
308.4 303 297.4 291.7 285.7 279.9 273.7 267.6 261.3 254.9
248.3 241.7 235 228.3 221.4 214.5 207.5 200.5 193.2 186.1
179.2 172.2 165.3 158.3 151.3 144.3 137.3 130.5 123.6 117
110.6 104.3 98.1 92.1 86.2 80.4 74.8 69.4 64.3 59.4
54.7 50.1 45.6 41.4 37.6 33.9 30.6 27.5 24.6 21.9
19.4 17 15 13.1 11.2 9.4 7.5 5.9 4.2 2.9
1.9 1.3 1.1 0.9 0.7 0.5 0.4 0.3 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
460.2 460 459.9 459.7 459.4 459.1 458.7 458.1 457.6 457
456.2 455.4 454.5 453.5 452.5 451.3 450.1 448.7 447.2 445.6
444 442.3 440.4 438.5 436.6 434.5 432.5 430.4 428.2 426
423.7 421.3 418.9 416.4 413.9 411.1 408.3 405.3 402.2 399
395.6 392.2 388.6 384.9 381 377 372.9 368.7 364.3 359.9
355.4 350.8 346.2 341.5 336.7 331.8 326.9 321.7 316.6 311.3
305.9 300.5 295 289.4 283.7 278 272.1 266.5 260.3 254.3
248.2 241.9 235.3 228.8 222.2 215.3 208.4 201.5 194.4 187.1
179.8 172.6 165.3 158.1 151 143.9 137 130.1 123.3 116.6
110 103.5 97.2 91 85.1 79.3 73.7 68.4 63.4 58.7
54.2 49.7 45.4 41.6 37.9 34.4 31.1 28.1 25.1 22.4
19.8 17.4 15.2 13.2 11.3 9.4 7.5 5.8 4.1 2.9
1.9 1.2 1 0.8 0.6 0.5 0.4 0.3 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
460.2 460.1 460 459.8 459.5 459.2 458.8 458.3 457.8 457.1
456.4 455.6 454.7 453.8 452.7 451.6 450.4 449 447.6 446
444.4 442.6 440.7 438.7 436.7 434.5 432.4 430.1 427.8 425.4
423 420.5 418 415.3 412.6 409.8 407 404 400.9 397.7
394.5 391.1 387.6 384 380.3 376.4 372.5 368.5 364.5 360.4
356.1 351.9 347.5 343.1 338.5 333.8 329 324 319 313.7
308.4 303 297.4 291.7 285.7 279.9 273.7 267.6 261.3 254.9
248.3 241.7 235 228.3 221.4 214.5 207.5 200.5 193.2 186.1
179.2 172.2 165.3 158.3 151.3 144.3 137.3 130.5 123.6 117
110.6 104.3 98.1 92.1 86.2 80.4 74.8 69.4 64.3 59.4
54.7 50.1 45.6 41.4 37.6 33.9 30.6 27.5 24.6 21.9
19.4 17 15 13.1 11.2 9.4 7.5 5.9 4.2 2.9
1.9 1.3 1.1 0.9 0.7 0.5 0.4 0.3 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
460.2 460.3 460.2 460 459.8 459.5 459.1 458.6 458 457.4
456.7 455.8 454.9 453.8 452.7 451.5 450.2 448.8 447.3 445.7
443.9 442.1 440.2 438.3 436.3 434.2 432 429.8 427.6 425.3
422.9 420.5 418 415.3 412.5 409.7 406.8 403.8 400.6 397.4
394.1 390.7 387.2 383.6 379.9 376.3 372.5 368.7 364.9 361
356.9 352.8 348.6 344.2 339.8 335.1 330.3 325.5 320.4 315.2
309.8 304.2 298.6 292.7 286.6 280.5 274.1 267.8 261.2 254.6
247.8 240.9 233.9 227 219.9 212.8 205.9 198.8 191.9 185
178.1 171.3 164.4 157.4 150.6 144 137.4 130.8 124.2 117.9
111.7 105.5 99.3 93.3 87.3 81.5 75.8 70.2 64.9 59.9
55.1 50.4 45.8 41.4 37.3 33.5 30.1 26.9 24.1 21.4
19 16.8 14.7 12.7 10.8 9 7.2 5.5 3.8 2.4
1.6 1.1 0.8 0.6 0.5 0.4 0.3 0.3 0.2 0.2
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
460.2 460.3 460.2 460.1 459.9 459.6 459.2 458.8 458.3 457.7
457 456.1 455.1 454.1 452.9 451.7 450.3 448.9 447.5 446
444.3 442.7 441 439.2 437.4 435.5 433.5 431.6 429.4 427.2
424.9 422.6 420.1 417.4 414.8 411.9 409 406.1 403.1 400
396.8 393.4 389.8 386.2 382.4 378.6 374.6 370.6 366.5 362.3
358 353.5 349 344.4 339.7 335 330 324.9 319.7 314.4
308.9 303.2 297.4 291.6 285.6 279.5 273.3 267 260.7 254.2
247.6 241 234.3 227.6 220.9 214.1 207.2 200.2 193.2 186.2
179.2 172.1 165.1 158.1 151.2 144.5 137.8 131.1 124.5 118.2
111.8 105.4 99.2 93.2 87.4 81.6 76 70.6 65.4 60.4
55.7 51.1 46.6 42.4 38.3 34.6 31.2 28 24.9 22.1
19.5 17.1 14.9 12.9 10.9 9 7.2 5.5 3.8 2.4
1.4 1 0.8 0.6 0.5 0.3 0.3 0.3 0.2 0.2
0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
460.2 460.2 460.1 460 459.8 459.6 459.4 459 458.6 458
457.4 456.6 455.7 454.7 453.6 452.3 451 449.7 448.2 446.8
445.2 443.5 441.8 440 438.1 436.2 434.2 432.2 430 427.9
425.6 423.3 421 418.6 416.1 413.6 410.9 408.1 405.3 402.3
399.1 395.6 392 388.2 384.3 380.1 376 371.7 367.2 362.7
358.1 353.3 348.4 343.4 338.4 333.4 328.1 322.9 317.5 312.2
306.5 300.9 295 289.2 283.3 277.4 271.4 265.3 259.2 253.1
246.9 240.6 234.3 228 221.3 214.6 207.4 200.4 193.5 186.6
179.7 172.8 165.7 158.6 151.5 144.4 137.3 130.3 123.5 116.9
110.3 104 97.8 91.8 86 80.4 75 69.8 64.7 60
55.5 51.1 46.8 42.7 38.6 34.9 31.5 28.2 25.1 22.3
19.6 17.1 14.9 12.9 11 9.1 7.2 5.5 3.8 2.5
1.6 1.3 1 0.8 0.6 0.3 0.3 0.2 0.2 0.2
0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
460.2 460.3 460.2 460.1 459.9 459.6 459.2 458.8 458.3 457.7
457 456.1 455.1 454.1 452.9 451.7 450.3 448.9 447.5 446
444.3 442.7 441 439.2 437.4 435.5 433.5 431.6 429.4 427.2
424.9 422.6 420.1 417.4 414.8 411.9 409 406.1 403.1 400
396.8 393.4 389.8 386.2 382.4 378.6 374.6 370.6 366.5 362.3
358 353.5 349 344.4 339.7 335 330 324.9 319.7 314.4
308.9 303.2 297.4 291.6 285.6 279.5 273.3 267 260.7 254.2
247.6 241 234.3 227.6 220.9 214.1 207.2 200.2 193.2 186.2
179.2 172.1 165.1 158.1 151.2 144.5 137.8 131.1 124.5 118.2
111.8 105.4 99.2 93.2 87.4 81.6 76 70.6 65.4 60.4
55.7 51.1 46.6 42.4 38.3 34.6 31.2 28 24.9 22.1
19.5 17.1 14.9 12.9 10.9 9 7.2 5.5 3.8 2.4
1.4 1 0.8 0.6 0.5 0.3 0.3 0.3 0.2 0.2
0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
460.2 460.3 460.2 460 459.8 459.5 459.1 458.6 458 457.4
456.7 455.8 454.9 453.8 452.7 451.5 450.2 448.8 447.3 445.7
443.9 442.1 440.2 438.3 436.3 434.2 432 429.8 427.6 425.3
422.9 420.5 418 415.3 412.5 409.7 406.8 403.8 400.6 397.4
394.1 390.7 387.2 383.6 379.9 376.3 372.5 368.7 364.9 361
356.9 352.8 348.6 344.2 339.8 335.1 330.3 325.5 320.4 315.2
309.8 304.2 298.6 292.7 286.6 280.5 274.1 267.8 261.2 254.6
247.8 240.9 233.9 227 219.9 212.8 205.9 198.8 191.9 185
178.1 171.3 164.4 157.4 150.6 144 137.4 130.8 124.2 117.9
111.7 105.5 99.3 93.3 87.3 81.5 75.8 70.2 64.9 59.9
55.1 50.4 45.8 41.4 37.3 33.5 30.1 26.9 24.1 21.4
19 16.8 14.7 12.7 10.8 9 7.2 5.5 3.8 2.4
1.6 1.1 0.8 0.6 0.5 0.4 0.3 0.3 0.2 0.2
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
460.2 460.1 460 459.8 459.5 459.2 458.8 458.3 457.8 457.1
456.4 455.6 454.7 453.8 452.7 451.6 450.4 449 447.6 446
444.4 442.6 440.7 438.7 436.7 434.5 432.4 430.1 427.8 425.4
423 420.5 418 415.3 412.6 409.8 407 404 400.9 397.7
394.5 391.1 387.6 384 380.3 376.4 372.5 368.5 364.5 360.4
356.1 351.9 347.5 343.1 338.5 333.8 329 324 319 313.7
308.4 303 297.4 291.7 285.7 279.9 273.7 267.6 261.3 254.9
248.3 241.7 235 228.3 221.4 214.5 207.5 200.5 193.2 186.1
179.2 172.2 165.3 158.3 151.3 144.3 137.3 130.5 123.6 117
110.6 104.3 98.1 92.1 86.2 80.4 74.8 69.4 64.3 59.4
54.7 50.1 45.6 41.4 37.6 33.9 30.6 27.5 24.6 21.9
19.4 17 15 13.1 11.2 9.4 7.5 5.9 4.2 2.9
1.9 1.3 1.1 0.9 0.7 0.5 0.4 0.3 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
460.2 460 459.9 459.7 459.4 459.1 458.7 458.1 457.6 457
456.2 455.4 454.5 453.5 452.5 451.3 450.1 448.7 447.2 445.6
444 442.3 440.4 438.5 436.6 434.5 432.5 430.4 428.2 426
423.7 421.3 418.9 416.4 413.9 411.1 408.3 405.3 402.2 399
395.6 392.2 388.6 384.9 381 377 372.9 368.7 364.3 359.9
355.4 350.8 346.2 341.5 336.7 331.8 326.9 321.7 316.6 311.3
305.9 300.5 295 289.4 283.7 278 272.1 266.5 260.3 254.3
248.2 241.9 235.3 228.8 222.2 215.3 208.4 201.5 194.4 187.1
179.8 172.6 165.3 158.1 151 143.9 137 130.1 123.3 116.6
110 103.5 97.2 91 85.1 79.3 73.7 68.4 63.4 58.7
54.2 49.7 45.4 41.6 37.9 34.4 31.1 28.1 25.1 22.4
19.8 17.4 15.2 13.2 11.3 9.4 7.5 5.8 4.1 2.9
1.9 1.2 1 0.8 0.6 0.5 0.4 0.3 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2
